Units | Price/unit after discount | Applied Discount |
1 | £ 56.50 | 0% |
5 | £ 50.85 | 10% |
15 | £ 48.03 | 15% |
25 | £ 45.20 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 56.50 | 0% |
5 | £ 50.85 | 10% |
15 | £ 48.03 | 15% |
25 | £ 45.20 | 20% |
Housing: stainless steel 1.4305
Spring: stainless steel
Pin: stainless steel 1.4305
Nut: (ISO 4035), nickle plated.
Spring plunger with integrated position sensing via standard inductive sensors. Adjustment of the sensor screw enables variation of the switching range. Sensitivity of switch can be adjusted throughout the entire stroke. Suitable for inductive sensors with flush contact. Spring loads * = statistical average value.
Suitable for multiple applications, e.g. position control.