Price & Availability | CAD | Order No. | Type | d1 | d2 | d3 | e ≈ |
l1 | l2 | l3 min. |
l4 | R | s | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38720.W0008 | Rounded Tip | M 8 | M2,5 | - | 3.5 | 50 | 32 | 9 | - | 1.75 | 6 | 3 | 4.1 | 7.6 | 15 | ||||||||||||||||||||||||||||||||
£ 24.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0010 | Rounded Tip | M10 | M 3 | - | 4.6 | 59 | 35 | 11 | - | 2.30 | 8 | 4 | 5.0 | 9.0 | 28 | ||||||||||||||||||||||||||||||||
£ 25.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0012 | Rounded Tip | M12 | M 4 | - | 5.8 | 68 | 38 | 14 | - | 2.90 | 10 | 5 | 5.1 | 11.0 | 44 | ||||||||||||||||||||||||||||||||
£ 26.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0016 | Rounded Tip | M16 | M 5 | - | 6.9 | 78 | 42 | 16 | - | 3.50 | 12 | 6 | 7.5 | 13.8 | 87 | ||||||||||||||||||||||||||||||||
£ 33.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0058 | Pointed Tip | M 8 | M2,5 | - | 3.5 | 50 | 32 | 9 | - | - | 6 | 3 | 4.1 | 7.6 | 14 | ||||||||||||||||||||||||||||||||
£ 24.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0060 | Pointed Tip | M10 | M 3 | - | 4.6 | 59 | 35 | 11 | - | - | 8 | 4 | 5.0 | 9.0 | 29 | ||||||||||||||||||||||||||||||||
£ 24.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0062 | Pointed Tip | M12 | M 4 | - | 5.8 | 68 | 38 | 14 | - | - | 10 | 5 | 5.1 | 11.0 | 44 | ||||||||||||||||||||||||||||||||
£ 25.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0066 | Pointed Tip | M16 | M 5 | - | 6.9 | 78 | 42 | 16 | - | - | 12 | 6 | 7.5 | 13.8 | 88 | ||||||||||||||||||||||||||||||||
£ 33.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0108 | Threaded Tip | M 8 | M2,5 | M2,5 | 3.5 | 50 | 32 | 9 | 4 | - | 6 | 3 | 4.1 | 7.6 | 15 | ||||||||||||||||||||||||||||||||
£ 24.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0110 | Threaded Tip | M10 | M 3 | M 3 | 4.6 | 59 | 35 | 11 | 5 | - | 8 | 4 | 5.0 | 9.0 | 29 | ||||||||||||||||||||||||||||||||
£ 25.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0112 | Threaded Tip | M12 | M 4 | M 4 | 5.8 | 68 | 38 | 14 | 6 | - | 10 | 5 | 5.1 | 11.0 | 44 | ||||||||||||||||||||||||||||||||
£ 26.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
38720.W0116 | Threaded Tip | M16 | M 5 | M 5 | 6.9 | 78 | 42 | 16 | 7 | - | 12 | 6 | 7.5 | 13.8 | 89 | ||||||||||||||||||||||||||||||||
£ 33.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Bolt: steel, nitrided, black.
Nut: steel, quality 8.8, blackened (ISO 4035).
Actuating bolt: nitrided, black.
Spring: stainless steel.
Spring plunger with position sensing by means of an actuating bolt (protected against turning). Threaded tip allows for fitting of special purpose adapters. A switching element can be fitted to the fastening thread of the actuating bolt, most commonly used switches are suitable. Spring loads * = statistical average values.
Suitable for multiple applications, e.g. as lift-off pin in tools with position control.