Units | Price/unit after discount | Applied Discount |
1 | £ 33.54 | 0% |
5 | £ 30.19 | 10% |
15 | £ 28.51 | 15% |
25 | £ 26.83 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.54 | 0% |
5 | £ 30.19 | 10% |
15 | £ 28.51 | 15% |
25 | £ 26.83 | 20% |
Bolt: steel, nitrided, black.
Nut: steel, quality 8.8, blackened (ISO 4035).
Actuating bolt: nitrided, black.
Spring: stainless steel.
Spring plunger with position sensing by means of an actuating bolt (protected against turning). Threaded tip allows for fitting of special purpose adapters. A switching element can be fitted to the fastening thread of the actuating bolt, most commonly used switches are suitable. Spring loads * = statistical average values.
Suitable for multiple applications, e.g. as lift-off pin in tools with position control.