Thrust Screws - Ball Ended
headless - round ball - metal
Units | Price/unit after discount | Applied Discount |
1 | £ 5.30 | 0% |
10 | £ 4.77 | 10% |
20 | £ 4.51 | 15% |
50 | £ 4.24 | 20% |
100 | £ 3.98 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.30 | 0% |
10 | £ 4.77 | 10% |
20 | £ 4.51 | 15% |
50 | £ 4.24 | 20% |
100 | £ 3.98 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: stainless steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. temperature 250°C.
Ball not secured against rotation. For other types see following pages.
*Max. static load relates to steel version only.