Units | Price/unit after discount | Applied Discount |
1 | £ 7.26 | 0% |
10 | £ 6.53 | 10% |
20 | £ 6.17 | 15% |
50 | £ 5.81 | 20% |
100 | £ 5.45 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.26 | 0% |
10 | £ 6.53 | 10% |
20 | £ 6.17 | 15% |
50 | £ 5.81 | 20% |
100 | £ 5.45 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: thermoplastic POM, white.
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: thermoplastic POM, white.
Ball-ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. For clamping, tightening or supporting surfaces that are not exactly parallel.
Max temperature -30°C to 80°C.
Ball not secured against rotation. For other types see following pages.