Units | Price/unit after discount | Applied Discount |
1 | £ 6.21 | 0% |
10 | £ 5.59 | 10% |
20 | £ 5.28 | 15% |
50 | £ 4.97 | 20% |
100 | £ 4.66 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6.21 | 0% |
10 | £ 5.59 | 10% |
20 | £ 5.28 | 15% |
50 | £ 4.97 | 20% |
100 | £ 4.66 | 25% |
Steel type-
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: thermoplastic, red (POM).
Stainless steel type-
Body: stainless steel (AISI 303, 1.4305).
Ball: thermoplastic, red (POM).
Ball-ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. For clamping, tightening or supporting surfaces that are not exactly parallel.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical pace of the ball.