Steel Axial Ball Joint
Price & Availability | CAD | Order No. | Thread hand | d1 tol. h9 |
d2 | l1 | d3 ±0.5 |
d4 ±0.5 |
l2 | l3 | l4 | Extraction force N |
Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65520.W0005 | Right | 8 | M 5 | 22 | 8 | 12.8 | 19.2 | 9 | 10.2 | 30 | 15.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.92 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
65520.W0006 | Right | 10 | M 6 | 25 | 10 | 14.8 | 23.5 | 11 | 11.5 | 40 | 25.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.27 per unit (click for quantity discounts)
Ready to despatch 542 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
65520.W0008 | Right | 13 | M 8 | 30 | 13 | 19.3 | 29.5 | 13 | 14.0 | 60 | 53.1 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.39 per unit (click for quantity discounts)
Ready to despatch 295 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
65520.W0010 | Right | 16 | M10 | 35 | 16 | 24.0 | 36.0 | 16 | 15.5 | 80 | 103.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.20 per unit (click for quantity discounts)
Ready to despatch 257 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
65520.W0014 | Right | 19 | M14x1,5* | 45 | 22 | 30.0 | 48.0 | 20 | 21.5 | 100 | 220.9 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.62 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
Similar to DIN 71802, *M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see 65522).
For stainless steel version see 65524.