Steel Axial Ball Joint
Units | Price/unit after discount | Applied Discount |
1 | £ 7.39 | 0% |
50 | £ 5.91 | 20% |
100 | £ 5.54 | 25% |
200 | £ 5.17 | 30% |
500 | £ 4.80 | 35% |
1000 | £ 4.43 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.39 | 0% |
50 | £ 5.91 | 20% |
100 | £ 5.54 | 25% |
200 | £ 5.17 | 30% |
500 | £ 4.80 | 35% |
1000 | £ 4.43 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
Similar to DIN 71802, *M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see 65522).
For stainless steel version see 65524.