Units | Price/unit after discount | Applied Discount |
1 | £ 3.16 | 0% |
50 | £ 2.84 | 10% |
100 | £ 2.53 | 20% |
200 | £ 2.37 | 25% |
500 | £ 2.21 | 30% |
1000 | £ 1.90 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.16 | 0% |
50 | £ 2.84 | 10% |
100 | £ 2.53 | 20% |
200 | £ 2.37 | 25% |
500 | £ 2.21 | 30% |
1000 | £ 1.90 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
For sealing cap version, see .
Standard thread is right hand, (for left hand thread see 65502).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.