Units | Price/unit after discount | Applied Discount |
1 | £ 4.50 | 0% |
50 | £ 3.60 | 20% |
100 | £ 3.38 | 25% |
200 | £ 3.15 | 30% |
500 | £ 2.93 | 35% |
1000 | £ 2.70 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.50 | 0% |
50 | £ 3.60 | 20% |
100 | £ 3.38 | 25% |
200 | £ 3.15 | 30% |
500 | £ 2.93 | 35% |
1000 | £ 2.70 | 40% |
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied without hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see 65510).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without a nut, then please consider a counterbore to accommodate the unthreaded shank.