Units | Price/unit after discount | Applied Discount |
1 | £ 99.54 | 0% |
5 | £ 89.59 | 10% |
20 | £ 79.63 | 20% |
40 | £ 69.68 | 30% |
100 | £ 59.72 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 99.54 | 0% |
5 | £ 89.59 | 10% |
20 | £ 79.63 | 20% |
40 | £ 69.68 | 30% |
100 | £ 59.72 | 40% |
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20-M24: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand (for left hand, see 65612).
Assembly is made up using 65635 clevis joint, 65661 pin, DIN 125A washer, and 65675 split cotter pin.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for M24, f1 and r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M24 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-25x50 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4