Units | Price/unit after discount | Applied Discount |
1 | £ 8.72 | 0% |
5 | £ 7.85 | 10% |
20 | £ 6.98 | 20% |
40 | £ 6.10 | 30% |
100 | £ 5.23 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 8.72 | 0% |
5 | £ 7.85 | 10% |
20 | £ 6.98 | 20% |
40 | £ 6.10 | 30% |
100 | £ 5.23 | 40% |
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20-M24: Similar to DIN 71 752 and according to CETOP standard.
Assembly is made up using 65636 clevis joint, 65661 pin, P0330 washer, and 65675 split cotter pin.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for M24, f1 and r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M27 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-30x54 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4