Price & Availability | Order No. | d1 -0.04|-0.08 |
d2 -0.04|-0.08 |
d3 | h1 | h2 | l1 | Shear strength N |
Tensile strength N |
Clamping force max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64775.W0514 | 5 | 14 | 3 | 23.5 | 20 | 9.5 | 1800 | 1200 | 30 | 25 | |||||||||||||||||||||||||||||||||||||
£ 40.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel S45C, nickel plated.
Pin and Spring: stainless steel, SUS304
For quick coupling/uncoupling of components within a linear movement application. Coupling via means of a 90°C turn of coupling into the cam locking receiver. Please order receivers separately, see part nos. 64780 and 64782.
Temperature resistant to 200 °C
Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Suitable only for linear movement applications, does not transmit any torque.
Actuation:
- Following installation dimensions for both coupling and receiver in introductory pages.
- Once coupling and receiver are correctly installed, align male coupling to female receiver, paying attention to correctly alight pins on the coupling's shaft to holes in receiver.
- Engage coupling and receiver, to lock turn shaft or block 90 degrees to clamp.
- When properly locked an audible "click" is heard.
- When properly installed, repeatability of upto +/- 0.08mm is achievable.
- To release, reverse steps described above.