Quick Plug Couplings
radial offset type
Price & Availability | CAD | Order No. | d1 +0.08|+0.04 |
d2 tol. h9 |
d3 | h1 | h2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64780.W0514 | 5 | 14 | 3 | 14.5 | 11 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 21.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: tempered steel SCM440, nickel plated.
Receiver for use with quick plug coupling, cam locking no. 64775. Shaft mount version suited to installation on shafts; such as the end of pneumatic or hydraulic cylinders.
Temperature resistant to 200° C
Suitable only for linear movement applications, does not transmit any torque.