Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1 | £ 44.64 | 0% |
10 | £ 40.18 | 10% |
20 | £ 37.94 | 15% |
50 | £ 35.71 | 20% |
100 | £ 31.25 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 44.64 | 0% |
10 | £ 40.18 | 10% |
20 | £ 37.94 | 15% |
50 | £ 35.71 | 20% |
100 | £ 31.25 | 30% |
Body: surface zinc plated
Race: steel/ bronze - PTFE composite.
Inner ring: bearing steel, hardened ground and spherical surface chromium plates.
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Maintenance free. Sizes according to DIN ISO 12240-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.
*Denotes fine pitch threads.