Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1 | £ 82.31 | 0% |
10 | £ 74.08 | 10% |
20 | £ 69.96 | 15% |
50 | £ 65.85 | 20% |
100 | £ 57.62 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 82.31 | 0% |
10 | £ 74.08 | 10% |
20 | £ 69.96 | 15% |
50 | £ 65.85 | 20% |
100 | £ 57.62 | 30% |
Body: stainless steel (AISI 304)
Race: steel/ bronze - PTFE composite.
Inner ring: stainless steel, hardened and ground (AISI 304).
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Joint ball: stainless steel (AISI 440C)
Maintenance free. Sizes according to DIN ISO 12740-4, series K
Standard thread is right hand thread.
Rod end studs are all right hand threads.
*denotes fine pitch threads.