Rod Ends with Studs
Female
Price & Availability | CAD | Order No. | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | Weight g |
l2 | l3 | l4 | l5 | w2 | A/F | a ° |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65996.W0106 | Right | M6 | M6 | 36 | 9 | 20 | 9.0 | 20 | 21 | 18.5 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | ||||||||||||||||||||||||||||||||||||||
£ 50.96 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0108 | Right | M8 | M8 | 42 | 12 | 24 | 10.5 | 38 | 25 | 23.5 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | ||||||||||||||||||||||||||||||||||||||
£ 69.66 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0110 | Right | M10 | M10 | 48 | 14 | 28 | 13.0 | 55 | 28 | 28.5 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | ||||||||||||||||||||||||||||||||||||||
£ 77.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0112 | Right | M12 | M12 | 54 | 16 | 32 | 15.0 | 85 | 32 | 32.5 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | ||||||||||||||||||||||||||||||||||||||
£ 90.78 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0116 | Right | M16 | M16 | 66 | 21 | 42 | 19.0 | 210 | 37 | 42.5 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | ||||||||||||||||||||||||||||||||||||||
£ 137.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0506 | Left | M6 | M6 | 36 | 9 | 20 | 9.0 | 20 | 21 | 18.5 | 13 | 10 | 6.75 | 8 | 13 | 7.7 | ||||||||||||||||||||||||||||||||||||||
£ 56.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0508 | Left | M8 | M8 | 42 | 12 | 24 | 10.5 | 38 | 25 | 23.5 | 17 | 13 | 9.00 | 8 | 14 | 12.9 | ||||||||||||||||||||||||||||||||||||||
£ 69.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0510 | Left | M10 | M10 | 48 | 14 | 28 | 13.0 | 55 | 28 | 28.5 | 21 | 17 | 10.50 | 12 | 13 | 18.0 | ||||||||||||||||||||||||||||||||||||||
£ 77.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0512 | Left | M12 | M12 | 54 | 16 | 32 | 15.0 | 85 | 32 | 32.5 | 25 | 20 | 12.00 | 14 | 13 | 24.0 | ||||||||||||||||||||||||||||||||||||||
£ 89.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
65996.W0516 | Left | M16 | M16 | 66 | 21 | 42 | 19.0 | 210 | 37 | 42.5 | 33 | 24 | 15.00 | 17 | 15 | 39.0 | ||||||||||||||||||||||||||||||||||||||
£ 121.18 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | Weight g |
l2 | l3 | l4 | l5 | w2 | A/F | a ° |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65996.W0106 | Right | M6 | M6 | 36 | 9 | 20 | 9.0 | 20 | 21 | 18.5 | 13 | 10 | 6.75 | 8 | 13 | 7.7 |
65996.W0108 | Right | M8 | M8 | 42 | 12 | 24 | 10.5 | 38 | 25 | 23.5 | 17 | 13 | 9.00 | 8 | 14 | 12.9 |
65996.W0110 | Right | M10 | M10 | 48 | 14 | 28 | 13.0 | 55 | 28 | 28.5 | 21 | 17 | 10.50 | 12 | 13 | 18.0 |
65996.W0112 | Right | M12 | M12 | 54 | 16 | 32 | 15.0 | 85 | 32 | 32.5 | 25 | 20 | 12.00 | 14 | 13 | 24.0 |
65996.W0116 | Right | M16 | M16 | 66 | 21 | 42 | 19.0 | 210 | 37 | 42.5 | 33 | 24 | 15.00 | 17 | 15 | 39.0 |
65996.W0506 | Left | M6 | M6 | 36 | 9 | 20 | 9.0 | 20 | 21 | 18.5 | 13 | 10 | 6.75 | 8 | 13 | 7.7 |
65996.W0508 | Left | M8 | M8 | 42 | 12 | 24 | 10.5 | 38 | 25 | 23.5 | 17 | 13 | 9.00 | 8 | 14 | 12.9 |
65996.W0510 | Left | M10 | M10 | 48 | 14 | 28 | 13.0 | 55 | 28 | 28.5 | 21 | 17 | 10.50 | 12 | 13 | 18.0 |
65996.W0512 | Left | M12 | M12 | 54 | 16 | 32 | 15.0 | 85 | 32 | 32.5 | 25 | 20 | 12.00 | 14 | 13 | 24.0 |
65996.W0516 | Left | M16 | M16 | 66 | 21 | 42 | 19.0 | 210 | 37 | 42.5 | 33 | 24 | 15.00 | 17 | 15 | 39.0 |
Body: stainless steel (AISI 304)
Race: steel/ bronze - PTFE composite.
Inner ring: stainless steel, hardened and ground (AISI 304)
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Joint ball: stainless steel (AISI 440C)
Maintenance free, sizes according to DIN ISO 12240-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.