Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1 | £ 77.94 | 0% |
10 | £ 70.15 | 10% |
20 | £ 66.25 | 15% |
50 | £ 62.35 | 20% |
100 | £ 54.56 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 77.94 | 0% |
10 | £ 70.15 | 10% |
20 | £ 66.25 | 15% |
50 | £ 62.35 | 20% |
100 | £ 54.56 | 30% |
Body: stainless steel (AISI 304)
Race: steel/ bronze - PTFE composite.
Inner ring: stainless steel, hardened and ground (AISI 304)
Outer ring: brass body pressed around, outer race lined with bronze - PTFE composite.
Joint ball: stainless steel (AISI 440C)
Maintenance free, sizes according to DIN ISO 12240-4 series K.
Standard thread is right hand thread.
Rod end studs are all right hand threads.