Spherical Plain Bearing - K series
maintenance free stainless
Price & Availability | CAD | Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | l2 | l3 | w1 | w2 | R | Weight g |
A/F | a ° |
Calc. factor Y | Dyn. load C max. kN |
Calc. factor Y0 | Speed max. rpm |
Static load C0 max. kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65840.W0010 | Right | 10 | 38 | M8 | 13.0 | 30 | 15 | 17 | 14.5 | 13.0 | 9 | 10 | 63 | 13 | 7.0 | 1.90 | 2.6 | 1.81 | 1225 | 1.0 | ||||||||||||||||||||||||||||||||||||||
£ 72.52 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65840.W0015 | Right | 15 | 51 | M12 | 17.5 | 40 | 19 | 24 | 20.0 | 16.5 | 12 | 15 | 140 | 17 | 7.0 | 2.30 | 5.0 | 2.41 | 1025 | 1.9 | ||||||||||||||||||||||||||||||||||||||
£ 100.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65840.W0020 | Right | 20 | 65 | M16 | 24.0 | 48 | 22 | 32 | 22.0 | 20.5 | 15 | 20 | 223 | 19 | 6.5 | 2.34 | 6.1 | 2.45 | 850 | 3.0 | ||||||||||||||||||||||||||||||||||||||
£ 139.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65840.W0510 | Left | 10 | 38 | M8 | 13.0 | 30 | 15 | 917 | 14.5 | 13.0 | 9 | 10 | 63 | 13 | 7.0 | 1.90 | 2.6 | 1.81 | 1225 | 1.0 | ||||||||||||||||||||||||||||||||||||||
£ 72.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65840.W0515 | Left | 15 | 51 | M12 | 17.5 | 40 | 19 | 24 | 20.0 | 16.5 | 12 | 15 | 140 | 17 | 7.0 | 2.30 | 5.0 | 2.41 | 1025 | 1.9 | ||||||||||||||||||||||||||||||||||||||
£ 100.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65840.W0520 | Left | 20 | 65 | M16 | 24.0 | 48 | 22 | 32 | 22.0 | 20.5 | 15 | 20 | 223 | 19 | 6.5 | 2.34 | 6.1 | 2.45 | 850 | 3.0 | ||||||||||||||||||||||||||||||||||||||
£ 139.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread hand | d1 | l1 | d2 | d3 | d4 | d5 | l2 | l3 | w1 | w2 | R | Weight g |
A/F | a ° |
Calc. factor Y | Dyn. load C max. kN |
Calc. factor Y0 | Speed max. rpm |
Static load C0 max. kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65840.W0010 | Right | 10 | 38 | M8 | 13.0 | 30 | 15 | 17 | 14.5 | 13.0 | 9 | 10 | 63 | 13 | 7.0 | 1.90 | 2.6 | 1.81 | 1225 | 1.0 |
65840.W0015 | Right | 15 | 51 | M12 | 17.5 | 40 | 19 | 24 | 20.0 | 16.5 | 12 | 15 | 140 | 17 | 7.0 | 2.30 | 5.0 | 2.41 | 1025 | 1.9 |
65840.W0020 | Right | 20 | 65 | M16 | 24.0 | 48 | 22 | 32 | 22.0 | 20.5 | 15 | 20 | 223 | 19 | 6.5 | 2.34 | 6.1 | 2.45 | 850 | 3.0 |
65840.W0510 | Left | 10 | 38 | M8 | 13.0 | 30 | 15 | 917 | 14.5 | 13.0 | 9 | 10 | 63 | 13 | 7.0 | 1.90 | 2.6 | 1.81 | 1225 | 1.0 |
65840.W0515 | Left | 15 | 51 | M12 | 17.5 | 40 | 19 | 24 | 20.0 | 16.5 | 12 | 15 | 140 | 17 | 7.0 | 2.30 | 5.0 | 2.41 | 1025 | 1.9 |
65840.W0520 | Left | 20 | 65 | M16 | 24.0 | 48 | 22 | 32 | 22.0 | 20.5 | 15 | 20 | 223 | 19 | 6.5 | 2.34 | 6.1 | 2.45 | 850 | 3.0 |
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp range -20°C to +120°C, lubrication nipple - DIN 3405 D1/A.
Low maintenance, for tolerances see technical pages.
Standard thread is right hand thread.