Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1 | £ 467.96 | 0% |
10 | £ 421.16 | 10% |
20 | £ 397.77 | 15% |
50 | £ 374.37 | 20% |
100 | £ 327.57 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 467.96 | 0% |
10 | £ 421.16 | 10% |
20 | £ 397.77 | 15% |
50 | £ 374.37 | 20% |
100 | £ 327.57 | 30% |
Rod end housing - forged steel, tempered, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, polished and chromium plated.
Race - nylon/teflon/glass compound.
Female thread maintenance free adapter sizes according to DIN ISO 12240-4, series E.
For tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.