Integral Ball Bearing
maintenance required
Units | Price/unit after discount | Applied Discount |
1 | £ 145.49 | 0% |
10 | £ 130.94 | 10% |
20 | £ 123.67 | 15% |
50 | £ 116.39 | 20% |
100 | £ 101.84 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 145.49 | 0% |
10 | £ 130.94 | 10% |
20 | £ 123.67 | 15% |
50 | £ 116.39 | 20% |
100 | £ 101.84 | 30% |
Rod end housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp. range -20°C to +120°C, lubrication nipple - DIN 71412 HZ.
Low maintenance. Sizes according to DIN ISO 12240-4, series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.