Spherical Plain Bearing - K Series
maintenance free
Units | Price/unit after discount | Applied Discount |
1 | £ 100.36 | 0% |
10 | £ 90.32 | 10% |
20 | £ 85.31 | 15% |
50 | £ 80.29 | 20% |
100 | £ 70.25 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 100.36 | 0% |
10 | £ 90.32 | 10% |
20 | £ 85.31 | 15% |
50 | £ 80.29 | 20% |
100 | £ 70.25 | 30% |
Housing - forged steel, tempered, case hardened bearing race, ground and lapped, surface galvanized.
Inner ring - ball bearing steel, hardened, superfine ground.
Lubrication - calcium-complex-soap-grease, temp range -20°C to +120°C, lubrication nipple - DIN 3405 D1/A.
Low maintenance, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.