Spherical Plain Bearing - K Series
maintenance free
Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a1 ° | ||||||||||||||||||
65700.W0005 | Right | 5 | 33 | M5 | 11.11 | 20 | 18 | 13.0 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Right d1 5 l1 33 d2 M5 d3 11.11 l2 20 d4 18 a1
° 13.0 | |||||||||||||||||||||||||||
65700.W0006 | Right | 6 | 36 | M6 | 12.70 | 22 | 20 | 13.0 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Thread hand Right d1 6 l1 36 d2 M6 d3 12.70 l2 22 d4 20 a1
° 13.0 | |||||||||||||||||||||||||||
65700.W0008 | Right | 8 | 42 | M8 | 15.87 | 25 | 24 | 14.5 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Thread hand Right d1 8 l1 42 d2 M8 d3 15.87 l2 25 d4 24 a1
° 14.5 | |||||||||||||||||||||||||||
65700.W0010 | Right | 10 | 48 | M10 | 19.05 | 29 | 28 | 13.5 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Thread hand Right d1 10 l1 48 d2 M10 d3 19.05 l2 29 d4 28 a1
° 13.5 | |||||||||||||||||||||||||||
65700.W0012 | Right | 12 | 54 | M12 | 22.22 | 33 | 32 | 13.0 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Right d1 12 l1 54 d2 M12 d3 22.22 l2 33 d4 32 a1
° 13.0 | |||||||||||||||||||||||||||
65700.W0014 | Right | 14 | 60 | M14 | 25.40 | 36 | 36 | 16.0 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
Thread hand Right d1 14 l1 60 d2 M14 d3 25.40 l2 36 d4 36 a1
° 16.0 | |||||||||||||||||||||||||||
65700.W0016 | Right | 16 | 66 | M16 | 28.57 | 40 | 42 | 15.5 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Thread hand Right d1 16 l1 66 d2 M16 d3 28.57 l2 40 d4 42 a1
° 15.5 | |||||||||||||||||||||||||||
65700.W0018 | Right | 18 | 72 | M18x1,5* | 31.75 | 44 | 46 | 15.0 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 18 l1 72 d2 M18x1,5* d3 31.75 l2 44 d4 46 a1
° 15.0 | |||||||||||||||||||||||||||
65700.W0020 | Right | 20 | 78 | M20x1,5* | 34.92 | 47 | 50 | 14.5 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Thread hand Right d1 20 l1 78 d2 M20x1,5* d3 34.92 l2 47 d4 50 a1
° 14.5 | |||||||||||||||||||||||||||
65700.W0022 | Right | 22 | 84 | M22x1,5* | 38.10 | 51 | 54 | 15.5 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 22 l1 84 d2 M22x1,5* d3 38.10 l2 51 d4 54 a1
° 15.5 | |||||||||||||||||||||||||||
65700.W0025 | Right | 25 | 94 | M24x2* | 42.85 | 57 | 60 | 15.0 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 42.85 l2 57 d4 60 a1
° 15.0 | |||||||||||||||||||||||||||
65700.W0030 | Right | 30 | 110 | M30x2* | 50.75 | 66 | 70 | 17.0 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 50.75 l2 66 d4 70 a1
° 17.0 | |||||||||||||||||||||||||||
65700.W0505 | Left | 5 | 33 | M5 | 11.11 | 20 | 18 | 13.0 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
Thread hand Left d1 5 l1 33 d2 M5 d3 11.11 l2 20 d4 18 a1
° 13.0 | |||||||||||||||||||||||||||
65700.W0506 | Left | 6 | 36 | M6 | 12.70 | 22 | 20 | 13.0 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
Thread hand Left d1 6 l1 36 d2 M6 d3 12.70 l2 22 d4 20 a1
° 13.0 | |||||||||||||||||||||||||||
65700.W0508 | Left | 8 | 42 | M8 | 15.87 | 25 | 24 | 14.5 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Thread hand Left d1 8 l1 42 d2 M8 d3 15.87 l2 25 d4 24 a1
° 14.5 | |||||||||||||||||||||||||||
65700.W0510 | Left | 10 | 48 | M10 | 19.05 | 29 | 28 | 13.5 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 10 l1 48 d2 M10 d3 19.05 l2 29 d4 28 a1
° 13.5 | |||||||||||||||||||||||||||
65700.W0512 | Left | 12 | 54 | M12 | 22.22 | 33 | 32 | 13.0 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Left d1 12 l1 54 d2 M12 d3 22.22 l2 33 d4 32 a1
° 13.0 | |||||||||||||||||||||||||||
65700.W0514 | Left | 14 | 60 | M14 | 25.40 | 36 | 36 | 16.0 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Left d1 14 l1 60 d2 M14 d3 25.40 l2 36 d4 36 a1
° 16.0 | |||||||||||||||||||||||||||
65700.W0516 | Left | 16 | 66 | M16 | 28.57 | 40 | 42 | 15.5 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 16 l1 66 d2 M16 d3 28.57 l2 40 d4 42 a1
° 15.5 | |||||||||||||||||||||||||||
65700.W0518 | Left | 18 | 72 | M18x1,5* | 31.75 | 44 | 46 | 15.0 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 18 l1 72 d2 M18x1,5* d3 31.75 l2 44 d4 46 a1
° 15.0 | |||||||||||||||||||||||||||
65700.W0520 | Left | 20 | 78 | M20x1,5* | 34.92 | 47 | 50 | 14.5 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Left d1 20 l1 78 d2 M20x1,5* d3 34.92 l2 47 d4 50 a1
° 14.5 | |||||||||||||||||||||||||||
65700.W0522 | Left | 22 | 84 | M22x1,5* | 38.10 | 51 | 54 | 15.5 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 22 l1 84 d2 M22x1,5* d3 38.10 l2 51 d4 54 a1
° 15.5 | |||||||||||||||||||||||||||
65700.W0525 | Left | 25 | 94 | M24x2* | 42.85 | 57 | 60 | 15.0 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 42.85 l2 57 d4 60 a1
° 15.0 | |||||||||||||||||||||||||||
65700.W0530 | Left | 30 | 110 | M30x2* | 50.80 | 66 | 70 | 17.0 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 50.80 l2 66 d4 70 a1
° 17.0 |
Price & Availability | Article | Weight g | a2 ° | l3 | w1 | w2 | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
65700.W0005 | 14 | 7.5 | 9 | 8 | 6.00 | 3.9 | 5.6 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 14 a2
° 7.5 l3 9 w1 8 w2 6.00 Dyn. load C
max.
kN 3.9 Static load C0
max.
kN 5.6 | ||||||||||||||||||||||||||
65700.W0006 | 20 | 6.5 | 12 | 9 | 6.75 | 4.6 | 7.8 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Weight
g 20 a2
° 6.5 l3 12 w1 9 w2 6.75 Dyn. load C
max.
kN 4.6 Static load C0
max.
kN 7.8 | ||||||||||||||||||||||||||
65700.W0008 | 38 | 7.5 | 15 | 12 | 9.00 | 7.0 | 14.3 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Weight
g 38 a2
° 7.5 l3 15 w1 12 w2 9.00 Dyn. load C
max.
kN 7.0 Static load C0
max.
kN 14.3 | ||||||||||||||||||||||||||
65700.W0010 | 60 | 8.0 | 15 | 14 | 10.50 | 10.4 | 22.6 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Weight
g 60 a2
° 8.0 l3 15 w1 14 w2 10.50 Dyn. load C
max.
kN 10.4 Static load C0
max.
kN 22.6 | ||||||||||||||||||||||||||
65700.W0012 | 92 | 8.0 | 19 | 16 | 12.00 | 12.4 | 32.8 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 92 a2
° 8.0 l3 19 w1 16 w2 12.00 Dyn. load C
max.
kN 12.4 Static load C0
max.
kN 32.8 | ||||||||||||||||||||||||||
65700.W0014 | 127 | 9.5 | 20 | 19 | 13.50 | 15.4 | 41.3 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
Weight
g 127 a2
° 9.5 l3 20 w1 19 w2 13.50 Dyn. load C
max.
kN 15.4 Static load C0
max.
kN 41.3 | ||||||||||||||||||||||||||
65700.W0016 | 202 | 8.5 | 22 | 21 | 15.00 | 22.4 | 56.6 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Weight
g 202 a2
° 8.5 l3 22 w1 21 w2 15.00 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 56.6 | ||||||||||||||||||||||||||
65700.W0018 | 250 | 9.5 | 25 | 23 | 16.50 | 26.3 | 69.7 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 250 a2
° 9.5 l3 25 w1 23 w2 16.50 Dyn. load C
max.
kN 26.3 Static load C0
max.
kN 69.7 | ||||||||||||||||||||||||||
65700.W0020 | 327 | 9.0 | 28 | 25 | 18.00 | 30.8 | 82.2 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
g 327 a2
° 9.0 l3 28 w1 25 w2 18.00 Dyn. load C
max.
kN 30.8 Static load C0
max.
kN 82.2 | ||||||||||||||||||||||||||
65700.W0022 | 440 | 10.0 | 26 | 28 | 20.00 | 38.2 | 95.6 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 440 a2
° 10.0 l3 26 w1 28 w2 20.00 Dyn. load C
max.
kN 38.2 Static load C0
max.
kN 95.6 | ||||||||||||||||||||||||||
65700.W0025 | 630 | 10.0 | 30 | 31 | 22.00 | 45.3 | 118.6 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 630 a2
° 10.0 l3 30 w1 31 w2 22.00 Dyn. load C
max.
kN 45.3 Static load C0
max.
kN 118.6 | ||||||||||||||||||||||||||
65700.W0030 | 1015 | 10.5 | 35 | 37 | 25.00 | 55.0 | 145.6 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 1015 a2
° 10.5 l3 35 w1 37 w2 25.00 Dyn. load C
max.
kN 55.0 Static load C0
max.
kN 145.6 | ||||||||||||||||||||||||||
65700.W0505 | 14 | 7.5 | 9 | 8 | 6.00 | 3.9 | 5.6 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
Weight
g 14 a2
° 7.5 l3 9 w1 8 w2 6.00 Dyn. load C
max.
kN 3.9 Static load C0
max.
kN 5.6 | ||||||||||||||||||||||||||
65700.W0506 | 20 | 6.5 | 12 | 9 | 6.75 | 4.6 | 7.8 | |||||||||||||||||||
£ 23.80 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
Weight
g 20 a2
° 6.5 l3 12 w1 9 w2 6.75 Dyn. load C
max.
kN 4.6 Static load C0
max.
kN 7.8 | ||||||||||||||||||||||||||
65700.W0508 | 38 | 7.5 | 15 | 12 | 9.00 | 7.0 | 14.3 | |||||||||||||||||||
£ 26.40 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Weight
g 38 a2
° 7.5 l3 15 w1 12 w2 9.00 Dyn. load C
max.
kN 7.0 Static load C0
max.
kN 14.3 | ||||||||||||||||||||||||||
65700.W0510 | 60 | 8.0 | 15 | 14 | 10.50 | 10.4 | 22.6 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 60 a2
° 8.0 l3 15 w1 14 w2 10.50 Dyn. load C
max.
kN 10.4 Static load C0
max.
kN 22.6 | ||||||||||||||||||||||||||
65700.W0512 | 92 | 8.0 | 19 | 16 | 12.00 | 12.4 | 32.8 | |||||||||||||||||||
£ 37.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 92 a2
° 8.0 l3 19 w1 16 w2 12.00 Dyn. load C
max.
kN 12.4 Static load C0
max.
kN 32.8 | ||||||||||||||||||||||||||
65700.W0514 | 127 | 9.5 | 20 | 19 | 13.50 | 15.4 | 41.3 | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 127 a2
° 9.5 l3 20 w1 19 w2 13.50 Dyn. load C
max.
kN 15.4 Static load C0
max.
kN 41.3 | ||||||||||||||||||||||||||
65700.W0516 | 202 | 8.5 | 22 | 21 | 15.00 | 22.4 | 56.6 | |||||||||||||||||||
£ 60.24 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 202 a2
° 8.5 l3 22 w1 21 w2 15.00 Dyn. load C
max.
kN 22.4 Static load C0
max.
kN 56.6 | ||||||||||||||||||||||||||
65700.W0518 | 250 | 9.5 | 25 | 23 | 16.50 | 26.325 | 69.700 | |||||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 250 a2
° 9.5 l3 25 w1 23 w2 16.50 Dyn. load C
max.
kN 26.325 Static load C0
max.
kN 69.700 | ||||||||||||||||||||||||||
65700.W0520 | 327 | 9.0 | 28 | 25 | 18.00 | 30.805 | 82.200 | |||||||||||||||||||
£ 80.04 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 327 a2
° 9.0 l3 28 w1 25 w2 18.00 Dyn. load C
max.
kN 30.805 Static load C0
max.
kN 82.200 | ||||||||||||||||||||||||||
65700.W0522 | 440 | 10.0 | 26 | 28 | 20.00 | 38.2 | 95.6 | |||||||||||||||||||
£ 106.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 440 a2
° 10.0 l3 26 w1 28 w2 20.00 Dyn. load C
max.
kN 38.2 Static load C0
max.
kN 95.6 | ||||||||||||||||||||||||||
65700.W0525 | 630 | 10.0 | 30 | 31 | 22.00 | 45.3 | 118.6 | |||||||||||||||||||
£ 117.99 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 630 a2
° 10.0 l3 30 w1 31 w2 22.00 Dyn. load C
max.
kN 45.3 Static load C0
max.
kN 118.6 | ||||||||||||||||||||||||||
65700.W0530 | 1015 | 10.5 | 35 | 37 | 25.00 | 55.0 | 145.6 | |||||||||||||||||||
£ 155.36 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 1015 a2
° 10.5 l3 35 w1 37 w2 25.00 Dyn. load C
max.
kN 55.0 Static load C0
max.
kN 145.6 |
Housing - forged steel, tempered, rolled thread, surface galvanized.
Joint ball - ball bearing steel, hardened and ground.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series K, for tolerances see technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com