Locating pins and rest buttons, available here in steel and stainless steel, provide an excellent solution for aligning and positioning workpieces on a grid with toleranced holes. Some of our locating or seating pins can be used as bearing surfaces for tools, jigs and fixtures - see the product pages for more information. Wixroyd's seating pins and rest buttons come with smooth, ribbed or plastic faces to help minimise damage to the component.
Used for controlled & fine tolerance positioning.