Transfer ball rollers are installed in surfaces to permit easy load transfer - the object can 'glide' across the top of the roller balls. Our ball transfer units are easy to install and maintain, and come with steel, stainless steel, or plastic balls, for use depending on how heavy duty the application is. Flanged, plain push-fit or screw in options are available.
Used for moving and transporting light to heavy loads.