Wixroyd's clamping angles, tombstones and clamping cubes can come cast or welded, semi-finished or fully machined. We also offer multi-axis vice sets, which can help you make the most of limited table space. Wixroyd's high quality T-slot base plates are made from high tensile tool steel and center to H6 tolerance with slots to H8 tolerance. Grip tape is also available for thin or delicate items.
For T-slot tables and fixture plates.