The Electronic Functional handles are most commonly used in applications where access to an electronic heavy duty machinery is used. This normally would be applied either on the enclosure around the machinery or the door to which room the machinery is in. These designed to give precise movement in the door or application that they are mounted on and have simple release buttons to open the door or panel along with optional emergency stop buttons and start buttons to initiate the machinery inside the room or enclosure. All of the Electronic handles in the range can also be used with or without the B8900 Solenoid Interlocks, these will enable monitoring of the locks status along with creating a more secure environment behind the door or enclosure due to the use of the secure electronic lock.
Functional Handles and Locks