Price & Availability | Article | Type | Switch function | Coupling | a | l | ||||||||||||||||||
B8100.AC0018 | Type One | No Switch - Blank, to Act as a Counter Handle | - | 220 | 282 | |||||||||||||||||||
£ 54.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One Switch function No Switch - Blank, to Act as a Counter Handle Coupling - a 220 l 282 | ||||||||||||||||||||||||
B8100.AC0318 | Type Two | 2 Push Buttons | 8-pole (M12x1) | 220 | 282 | |||||||||||||||||||
£ 539.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two Switch function 2 Push Buttons Coupling 8-pole (M12x1) a 220 l 282 | ||||||||||||||||||||||||
B8100.AC0418 | Type Three | 2 Push Buttons, 1 Emergency Stop Button | 12-pole (M12x1) | 220 | 282 | |||||||||||||||||||
£ 750.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Three Switch function 2 Push Buttons, 1 Emergency Stop Button Coupling 12-pole (M12x1) a 220 l 282 |
Type one: Handle shank: glass reinforced polyamide PA 6, black.
Handle tube: Ø30x5mm of aluminium AlMgSi 0,5, black anodised, fine ground.
Switch Functions: none, blank handle.
Type two: Handle shank: glass reinforced polyamide PA 6, black.
Handle tube: Ø30x5mm of aluminium AlMgSi 0,5, black anodised, fine ground.
Switch functions: 2 push buttons.
Type three: Handle shank: glass reinforced polyamide PA 6, black.
Handle tube: Ø30x5mm of aluminium AlMgSi 0,5, black anodised, fine ground.
Switch functions: two push buttons, 1 emergency stop button.
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no. B8900 for full electronic locking of machine guards and panels.