The Stainless Steel Draw Slide section is for if you require a slide for an external or high temperature application as they can withstand temperatures up to 200 degrees C making them ideal for ovens or other high temperature applications. These all come as standard in an AISI 304 stainless steel for a bright finish. We have chosen a select few from the slide range and had them produced in stainless steel for any exterior or high temperature applications, however please note that if used externally these will still need to be in a secure housing to keep contaminants away from the ball bearing slide systems.
Drawer Slides - Stainless Steel