Drawer Slide 3/4 Extn
15 Kg load - stainless
Price & Availability | Article | Slide length sl | Slide travel tr | c | d | e | f | Load/pair max. kg | Weight g | |||||||||||||||
P7100.AC0200 | 200 | 210 | 415 | - | - | - | 30 | 280 | ||||||||||||||||
£ 21.48 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 200 Slide travel tr 210 c 415 d - e - f - Load/pair
max.
kg 30 Weight
g 280 | ||||||||||||||||||||||||
P7100.AC0250 | 250 | 260 | 515 | 85 | 210 | - | 30 | 345 | ||||||||||||||||
£ 25.38 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 250 Slide travel tr 260 c 515 d 85 e 210 f - Load/pair
max.
kg 30 Weight
g 345 | ||||||||||||||||||||||||
P7100.AC0300 | 300 | 310 | 615 | 160 | 260 | 260 | 30 | 415 | ||||||||||||||||
£ 29.40 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 310 c 615 d 160 e 260 f 260 Load/pair
max.
kg 30 Weight
g 415 | ||||||||||||||||||||||||
P7100.AC0350 | 350 | 360 | 715 | 210 | 310 | 310 | 30 | 500 | ||||||||||||||||
£ 33.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 360 c 715 d 210 e 310 f 310 Load/pair
max.
kg 30 Weight
g 500 | ||||||||||||||||||||||||
P7100.AC0400 | 400 | 410 | 815 | 180 | 360 | 360 | 30 | 590 | ||||||||||||||||
£ 37.24 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 410 c 815 d 180 e 360 f 360 Load/pair
max.
kg 30 Weight
g 590 | ||||||||||||||||||||||||
P7100.AC0450 | 450 | 460 | 915 | 230 | 410 | 410 | 30 | 645 | ||||||||||||||||
£ 41.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 460 c 915 d 230 e 410 f 410 Load/pair
max.
kg 30 Weight
g 645 | ||||||||||||||||||||||||
P7100.AC0500 | 500 | 510 | 1015 | 280 | 460 | 460 | 30 | 705 | ||||||||||||||||
£ 47.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 510 c 1015 d 280 e 460 f 460 Load/pair
max.
kg 30 Weight
g 705 | ||||||||||||||||||||||||
P7100.AC0550 | 550 | 560 | 1100 | 230 | 352 | 352 | 30 | 740 | ||||||||||||||||
£ 48.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 560 c 1100 d 230 e 352 f 352 Load/pair
max.
kg 30 Weight
g 740 |
Stainless steel AISI 304. Bright finish.
Positive stop.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.