Wixroyd's range of swing handles are the best locking option where design and function are both needed. These swing handles offer higher security than the quarter turn cam latches. Aesthetic and easy to install, swing handles can be used as single point locking handles or as an integral part of a multi-point system.
Aesthetic, high-security swing handles with locking options.