The Rod Control range is for the Swing Handles with integrated 2 point or 3 point latching systems, these are more commonly used in large or tall cabinets where securing the center section is not quite enough. Because these have the integrated rod control system they help to create a sealed environment for whatever the application. Due to the heightened security on these compared to the Cam Latch systems they are also ideal for both internal and external use, for external applications these can be fitted with a slam action Cam and also with a heightened security key system to ensure extra security.
standard cylinder lock - dust proof cover - zinc or polyamide
2Swing Handles - Rod Control