Swing Handles
with rod control
| Price & Availability | Article | Finish | Latching type | Key type | l | w | lh | a | b | c | d | dm stroke 135° | dm stroke 90° | ||||||
| B2181.AW0010 | Black, Plastic | 2-Point | Keyed Alike | 160 | 35 | 22 | 123.5 | 223.5 | 173.5 | 173.5 | 23.5 | 16 | |||||||
£ 14.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black, Plastic Latching type 2-Point Key type Keyed Alike l 160 w 35 lh 22 a 123.5 b 223.5 c 173.5 d 173.5 dm stroke
135° 23.5 dm stroke
90° 16 | |||||||||||||||||||
Body & Handle: polyamide (PA), black.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Rods: order separately.
Suitable for two point latching.
Not suitable for three point latching.
Rods & Guides: A0303, A0321, A0325.
Suitable for panel thickness 1 - 2mm.