Thumb screws are available in steel and stainless steel with the thread continuing all the way up to the head. Tommy screws are also available with a fixed pin and thread to DIN 6304 or 6306 - these are easy to adjust to the required torque.
Available with moveable or fixed bar.