These compact yet powerful clamps exert huge forces - up to 2.2 tonnes. The innovative designs of our heavy-duty side clamps exert both side-force and down-force on the workpiece for added security during machining. For side-clamping with lower forces, see our 'low profile side clamping' section.
Offers maximum clamping force for smallest possible clamp.