Raised Pillar Clamp
| Price & Availability | Article | For T-slot | h1 min. | h2 ±0.1 | h3 min. | d1 | d2 | d3 | d4 | d5 | A/F | Weight g | ||||||||||||
| 12490.W0080 | 14 | 116 | 80 | 8 | 40 | 50 | 32 | M12 | M16 | 27 | 1270 | |||||||||||||
£ 259.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 h1
min. 116 h2
±0.1 80 h3
min. 8 d1 40 d2 50 d3 32 d4 M12 d5 M16 A/F 27 Weight
g 1270 | ||||||||||||||||||||||||
Body: steel, blackened.
Clamping jaw: brass.
Used to raise workpiece 80mm above machine table to improve clearance of milling/drilling head. Can accommodate component thickness from 8 to 40mm.
Clamps quickly actuated via bolt (27 A/F).
Ideally suited to flat work pieces of regular thickness.