Our multi-clamping system clamps achieve forces up to 9 kN and can hold two workpieces bilaterally - an excellent space-saving workholding solution. With high accuracy and repeatability, these easy-to-use wedge clamps are ideal for machining billets and regular shapes. For more delicate objects, such as very thin or smooth parts, jewellery, or optical and quartz components, we also supply Mitee grip tape.
Includes pneumatic swing clamps and glues & tapes.