Wixroyd's load rings are made from heat-treated steel and come with metric or UNC thread. The load lifting rings conform to military specifications and have been magnetic particle inspected per ASTM 1444. They are perfect for lifting and slinging applications because the load rings can self-align under load.
These rings can rotate under load, allowing full manoeverability.