Wixroyd's levelling feet are designed for quick installation in light and heavy duty applications. The standard range can accommodate a 20 degree angle in case of any movement, or we also stock extremely secure bolt-down levelling feet. The feet are typically made from reinforced nylon or rubber to manage vibration and provide an anti-slip feature. See also our 'precision levelling adjusters' section.
Popular use in medical and healthcare settings, food and chemical processing.