Machine mounts are a version of levelling foot used to level machinery and reduce the effects of machine vibrations. We split our machine mount range into steel, corrosion resistant stainless steel and heavy-duty machine mounts which are load rated up to 1000 kgf (nearly 10 kN). For more anti-vibration components, see our anti-vibration range in our Design Elements catalogue or on our website.
Used to reduce vibrations whilst dampening shock loads.