| Price & Availability | Article | Finish | Latching type | Key type | Button | l | w | lh | a | b | dm stroke | ||||||||||||||||||
| B2380.AW0010 | Black Coated | 3 | Keyed Alike | W/o | 133 | 36 | 22 | 122 | 196 | 15 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Finish Black Coated Latching type 3 Key type Keyed Alike Button W/o l 133 w 36 lh 22 a 122 b 196 dm stroke 15 | |||||||||||||||||||||||||||||
| B2380.AW0020 | Black Coated | 3 | Keyed Alike | With | 133 | 36 | 22 | 122 | 196 | 15 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Latching type 3 Key type Keyed Alike Button With l 133 w 36 lh 22 a 122 b 196 dm stroke 15 | |||||||||||||||||||||||||||||
| B2380.AW0030 | Black Coated | 2 | Keyed Alike | W/o | 133 | 36 | 22 | 122 | 196 | 15 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Latching type 2 Key type Keyed Alike Button W/o l 133 w 36 lh 22 a 122 b 196 dm stroke 15 | |||||||||||||||||||||||||||||
| B2380.AW0040 | Black Coated | 2 | Keyed Alike | With | 133 | 36 | 22 | 122 | 196 | 15 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated Latching type 2 Key type Keyed Alike Button With l 133 w 36 lh 22 a 122 b 196 dm stroke 15 | |||||||||||||||||||||||||||||
Body & Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Please note that the two point latching models use a bespoke mechanism. A cam cannot be fitted to it to create a three point latching.
Order cam separately.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Suitable for panel thickness 1-4mm. For indoor or outdoor use. For use inside or outside gasket.