The Cam Lock sub section is the section of the Swing Handles that is very similar to the Cam action latch section. This is because they work in a very similar sort of way, both using a quarter turn fastener system with an attached can for locking the door out. The key difference between these and the Cam Latch section is that the Swing Handles are made with much higher security locking systems designed to be used in both external and internal applications. These can also be used with either a single point, double point or triple point latching system again for heightened security and a more secured latching system.
Swing Handles - Cam Locks