Price & Availability | Article | Finish | Lock type | Key type | l | w | lh | ||||||
B1092.AW0010 | Black, Plastic | 40 Euro | Keyed Alike | 165 | 35 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Black, Plastic Lock type 40 Euro Key type Keyed Alike l 165 w 35 lh 16 |
Body & Handle: polyamide, PA6, black. Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 2mm. For use inside of cabinet gasket. Universal left/right.