Price & Availability | Article | Type | Coupling Type | Switch function | a | l | ||||||||||||||||||
B8380.AC0018 | Type One | - | No Switch - Blank, to Act as Counter Handle | 171 | 225 | |||||||||||||||||||
£ 212.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type One Coupling Type - Switch function No Switch - Blank, to Act as Counter Handle a 171 l 225 | ||||||||||||||||||||||||
B8380.AC0518 | Type Two | 12-pole (M23x1) | 1 Release Button, 1 Start Button, @1 Dual Channel Emergency Stop Button | 171 | 225 | |||||||||||||||||||
£ 769.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type Two Coupling Type 12-pole (M23x1) Switch function 1 Release Button, 1 Start Button, @1 Dual Channel Emergency Stop Button a 171 l 225 |
Type one: Handle shank: high strength glass fibre reinforced polyamide PA 6, black.
Handle tube: turned POM (polyoxymethylene).
Switch functions: none, blank handle.
Type two: Handle shank: high strength glass fibre reinforced polyamide PA 6, black.
Handle tube: turned POM (polyoxymethylene).
Switch functions: 1 release button, 1 start button, 1 dual channel emergency stop button (2 NC contacts).
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no B8900 for full electronic locking of machine guards and panels.