Miniature Ball Transfer Units
Price & Availability | Article | Type | d1 | d2 | h1 | h2 | d3 | l1 | Housing | Ball | Load max. kg | ||||||||||||||||||
67200.W0052 | Type 1 | 4.8 | 13 | 9 | 1 | M6 | 15 | Stainless | Stainless | 10 | |||||||||||||||||||
£ 49.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 4.8 d2 13 h1 9 h2 1 d3 M6 l1 15 Housing Stainless Ball Stainless Load
max.
kg 10 | |||||||||||||||||||||||||||||
67200.W0093 | Type 2 | 7.9 | 15 | 12.5 | 2 | M4 | 8 | Aluminium | Stainless | 20 | |||||||||||||||||||
£ 76.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Type 2 d1 7.9 d2 15 h1 12.5 h2 2 d3 M4 l1 8 Housing Aluminium Ball Stainless Load
max.
kg 20 |
Carbon steel, aluminium or stainless steel housing. Carbon steel or stainless steel balls.
All steel parts are supplied with a small amount of oil, to protect from oxidation.
Normally used in measuring equipment,
small linear motion systems (e.g photocopier slides) and miniature mechanisms.