Price & Availability | Article | Type | d1 | d2 | h1 | h2 | d3 | l1 | Housing | Ball | Load max. kg | ||||||||||||||||||
67200.W0051 | Type 1 | 4.8 | 13 | 9 | 1 | M6 | 15 | Steel | Steel | 10 | |||||||||||||||||||
£ 24.21 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Type Type 1 d1 4.8 d2 13 h1 9 h2 1 d3 M6 l1 15 Housing Steel Ball Steel Load
max.
kg 10 | |||||||||||||||||||||||||||||
67200.W0151 | Type 1 | 15.8 | 24 | 20.5 | 4 | M6 | 12 | Steel | Steel | 70 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 15.8 d2 24 h1 20.5 h2 4 d3 M6 l1 12 Housing Steel Ball Steel Load
max.
kg 70 | |||||||||||||||||||||||||||||
67200.W0152 | Type 1 | 15.8 | 24 | 20.5 | 4 | M6 | 12 | Stainless | Stainless | 70 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 15.8 d2 24 h1 20.5 h2 4 d3 M6 l1 12 Housing Stainless Ball Stainless Load
max.
kg 70 | |||||||||||||||||||||||||||||
67200.W0162 | Type 1 | 15.8 | 24 | 20.5 | 4 | M6 | 12 | Stainless | Stainless | 70 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 15.8 d2 24 h1 20.5 h2 4 d3 M6 l1 12 Housing Stainless Ball Stainless Load
max.
kg 70 | |||||||||||||||||||||||||||||
67200.W0052 | Type 1 | 4.8 | 13 | 9 | 1 | M6 | 15 | Stainless | Stainless | 10 | |||||||||||||||||||
£ 49.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 4.8 d2 13 h1 9 h2 1 d3 M6 l1 15 Housing Stainless Ball Stainless Load
max.
kg 10 | |||||||||||||||||||||||||||||
67200.W0053 | Type 2 | 4.8 | 8 | 6 | 1 | M2 | 2.5 | Aluminium | Stainless | 5 | |||||||||||||||||||
£ 34.47 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 4.8 d2 8 h1 6 h2 1 d3 M2 l1 2.5 Housing Aluminium Ball Stainless Load
max.
kg 5 | |||||||||||||||||||||||||||||
67200.W0072 | Type 1 | 6.4 | 17 | 11 | 2 | M6 | 15 | Stainless | Stainless | 20 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 6.4 d2 17 h1 11 h2 2 d3 M6 l1 15 Housing Stainless Ball Stainless Load
max.
kg 20 | |||||||||||||||||||||||||||||
67200.W0065 | Type 2 | 6.4 | 13 | 10.5 | 2 | M3 | 6 | Aluminium | Stainless | 15 | |||||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 6.4 d2 13 h1 10.5 h2 2 d3 M3 l1 6 Housing Aluminium Ball Stainless Load
max.
kg 15 | |||||||||||||||||||||||||||||
67200.W0082 | Type 1 | 7.9 | 18 | 14 | 2 | M8 | 18 | Stainless | Stainless | 30 | |||||||||||||||||||
£ 38.78 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 7.9 d2 18 h1 14 h2 2 d3 M8 l1 18 Housing Stainless Ball Stainless Load
max.
kg 30 | |||||||||||||||||||||||||||||
67200.W0093 | Type 2 | 7.9 | 15 | 12.5 | 2 | M4 | 8 | Aluminium | Stainless | 20 | |||||||||||||||||||
£ 76.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Type 2 d1 7.9 d2 15 h1 12.5 h2 2 d3 M4 l1 8 Housing Aluminium Ball Stainless Load
max.
kg 20 | |||||||||||||||||||||||||||||
67200.W0101 | Type 1 | 9.6 | 23 | 20 | 2 | M8 | 20 | Steel | Steel | 40 | |||||||||||||||||||
£ 14.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 9.6 d2 23 h1 20 h2 2 d3 M8 l1 20 Housing Steel Ball Steel Load
max.
kg 40 | |||||||||||||||||||||||||||||
67200.W0102 | Type 1 | 9.6 | 23 | 20 | 2 | M8 | 20 | Stainless | Stainless | 40 | |||||||||||||||||||
£ 43.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Type Type 1 d1 9.6 d2 23 h1 20 h2 2 d3 M8 l1 20 Housing Stainless Ball Stainless Load
max.
kg 40 | |||||||||||||||||||||||||||||
67200.W0131 | Type 1 | 12.7 | 28 | 25 | 3.5 | M8 | 23 | Steel | Steel | 50 | |||||||||||||||||||
£ 27.06 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 12.7 d2 28 h1 25 h2 3.5 d3 M8 l1 23 Housing Steel Ball Steel Load
max.
kg 50 | |||||||||||||||||||||||||||||
67200.W0132 | Type 1 | 12.7 | 28 | 25 | 3.5 | M8 | 23 | Stainless | Stainless | 50 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 12.7 d2 28 h1 25 h2 3.5 d3 M8 l1 23 Housing Stainless Ball Stainless Load
max.
kg 50 |
Carbon steel, aluminium or stainless steel housing. Carbon steel or stainless steel balls.
All steel parts are supplied with a small amount of oil, to protect from oxidation.
Normally used in measuring equipment,
small linear motion systems (e.g photocopier slides) and miniature mechanisms.