Miniature Ball Transfer Units
Units | Price/unit after discount | Applied Discount |
1-49 | - | 0% |
50-99 | - | 20% |
100-199 | - | 30% |
200-999 | - | 50% |
1000+ | - | 60% |
Carbon steel, aluminium or stainless steel housing. Carbon steel or stainless steel balls.
All steel parts are supplied with a small amount of oil, to protect from oxidation.
Normally used in measuring equipment,
small linear motion systems (e.g photocopier slides) and miniature mechanisms.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com