Spherical Plain Bearing - K Series
maintenance free
| Price & Availability | Article | Thread hand | d1 | l1 | d2 | d3 | l2 | d4 | a1 ° | ||||||||||||||||||
| 65860.W0006 | Right | 6 | 36 | M6 | 10.0 | 22 | 20 | 13.0 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Right d1 6 l1 36 d2 M6 d3 10.0 l2 22 d4 20 a1
° 13.0 | |||||||||||||||||||||||||||
| 65860.W0008 | Right | 8 | 42 | M8 | 13.0 | 25 | 23 | 15.0 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 8 l1 42 d2 M8 d3 13.0 l2 25 d4 23 a1
° 15.0 | |||||||||||||||||||||||||||
| 65860.W0010 | Right | 10 | 48 | M10 | 16.0 | 29 | 28 | 12.0 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Thread hand Right d1 10 l1 48 d2 M10 d3 16.0 l2 29 d4 28 a1
° 12.0 | |||||||||||||||||||||||||||
| 65860.W0012 | Right | 12 | 54 | M12 | 18.0 | 33 | 32 | 10.5 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Right d1 12 l1 54 d2 M12 d3 18.0 l2 33 d4 32 a1
° 10.5 | |||||||||||||||||||||||||||
| 65860.W0015 | Right | 15 | 63 | M14 | 22.0 | 33 | 38 | 8.5 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 15 l1 63 d2 M14 d3 22.0 l2 33 d4 38 a1
° 8.5 | |||||||||||||||||||||||||||
| 65860.W0017 | Right | 17 | 69 | M16 | 25.0 | 40 | 44 | 10.0 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Thread hand Right d1 17 l1 69 d2 M16 d3 25.0 l2 40 d4 44 a1
° 10.0 | |||||||||||||||||||||||||||
| 65860.W0020 | Right | 20 | 78 | M20x1,5* | 29.0 | 47 | 51 | 9.0 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 20 l1 78 d2 M20x1,5* d3 29.0 l2 47 d4 51 a1
° 9.0 | |||||||||||||||||||||||||||
| 65860.W0025 | Right | 25 | 94 | M24x2* | 35.5 | 57 | 62 | 7.5 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 25 l1 94 d2 M24x2* d3 35.5 l2 57 d4 62 a1
° 7.5 | |||||||||||||||||||||||||||
| 65860.W0030 | Right | 30 | 110 | M30x2* | 40.7 | 66 | 70 | 6.0 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Right d1 30 l1 110 d2 M30x2* d3 40.7 l2 66 d4 70 a1
° 6.0 | |||||||||||||||||||||||||||
| 65860.W0035 | Right | 35 | 140 | M36x3* | 47.0 | 92 | 82 | 6.5 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 35 l1 140 d2 M36x3* d3 47.0 l2 92 d4 82 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0040 | Right | 40 | 145 | M42x3* | 53.0 | 94 | 92 | 7.0 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 145 d2 M42x3* d3 53.0 l2 94 d4 92 a1
° 7.0 | |||||||||||||||||||||||||||
| 65860.W0041 | Right | 40 | 150 | M39x3* | 53.0 | 99 | 92 | 7.0 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 40 l1 150 d2 M39x3* d3 53.0 l2 99 d4 92 a1
° 7.0 | |||||||||||||||||||||||||||
| 65860.W0045 | Right | 45 | 165 | M45x3* | 60.0 | 100 | 102 | 7.5 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 165 d2 M45x3* d3 60.0 l2 100 d4 102 a1
° 7.5 | |||||||||||||||||||||||||||
| 65860.W0046 | Right | 45 | 163 | M42x3* | 60.0 | 98 | 102 | 7.5 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 45 l1 163 d2 M42x3* d3 60.0 l2 98 d4 102 a1
° 7.5 | |||||||||||||||||||||||||||
| 65860.W0050 | Right | 50 | 195 | M52x3* | 66.0 | 120 | 112 | 6.5 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 195 d2 M52x3* d3 66.0 l2 120 d4 112 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0051 | Right | 50 | 185 | M45x3* | 66.0 | 110 | 112 | 6.5 | |||||||||||||||||||
£ 550.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 50 l1 185 d2 M45x3* d3 66.0 l2 110 d4 112 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0060 | Right | 60 | 225 | M60x4* | 80.0 | 140 | 135 | 6.5 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 225 d2 M60x4* d3 80.0 l2 140 d4 135 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0061 | Right | 60 | 210 | M60x4* | 80.0 | 125 | - | 6.5 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 60 l1 210 d2 M60x4* d3 80.0 l2 125 d4 - a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0506 | Left | 6 | 36 | M6 | 10.0 | 22 | 20 | 13.0 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Thread hand Left d1 6 l1 36 d2 M6 d3 10.0 l2 22 d4 20 a1
° 13.0 | |||||||||||||||||||||||||||
| 65860.W0508 | Left | 8 | 42 | M8 | 13.0 | 25 | 23 | 15.0 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Left d1 8 l1 42 d2 M8 d3 13.0 l2 25 d4 23 a1
° 15.0 | |||||||||||||||||||||||||||
| 65860.W0510 | Left | 10 | 48 | M10 | 16.0 | 29 | 28 | 12.0 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 10 l1 48 d2 M10 d3 16.0 l2 29 d4 28 a1
° 12.0 | |||||||||||||||||||||||||||
| 65860.W0512 | Left | 12 | 54 | M12 | 18.0 | 33 | 32 | 10.5 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Thread hand Left d1 12 l1 54 d2 M12 d3 18.0 l2 33 d4 32 a1
° 10.5 | |||||||||||||||||||||||||||
| 65860.W0515 | Left | 15 | 63 | M14 | 22.0 | 33 | 38 | 8.5 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Thread hand Left d1 15 l1 63 d2 M14 d3 22.0 l2 33 d4 38 a1
° 8.5 | |||||||||||||||||||||||||||
| 65860.W0517 | Left | 17 | 69 | M16 | 25.0 | 40 | 44 | 10.0 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Left d1 17 l1 69 d2 M16 d3 25.0 l2 40 d4 44 a1
° 10.0 | |||||||||||||||||||||||||||
| 65860.W0520 | Left | 20 | 78 | M20x1,5* | 29.0 | 47 | 51 | 9.0 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread hand Left d1 20 l1 78 d2 M20x1,5* d3 29.0 l2 47 d4 51 a1
° 9.0 | |||||||||||||||||||||||||||
| 65860.W0525 | Left | 25 | 94 | M24x2* | 35.5 | 57 | 62 | 7.5 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Thread hand Left d1 25 l1 94 d2 M24x2* d3 35.5 l2 57 d4 62 a1
° 7.5 | |||||||||||||||||||||||||||
| 65860.W0530 | Left | 30 | 110 | M30x2* | 40.7 | 66 | 70 | 6.0 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 30 l1 110 d2 M30x2* d3 40.7 l2 66 d4 70 a1
° 6.0 | |||||||||||||||||||||||||||
| 65860.W0535 | Left | 35 | 140 | M36x3* | 47.0 | 92 | 82 | 6.5 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Thread hand Left d1 35 l1 140 d2 M36x3* d3 47.0 l2 92 d4 82 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0540 | Left | 40 | 145 | M42x3* | 53.0 | 94 | 92 | 7.0 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 145 d2 M42x3* d3 53.0 l2 94 d4 92 a1
° 7.0 | |||||||||||||||||||||||||||
| 65860.W0541 | Left | 40 | 150 | M39x3* | 53.0 | 99 | 92 | 7.0 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 40 l1 150 d2 M39x3* d3 53.0 l2 99 d4 92 a1
° 7.0 | |||||||||||||||||||||||||||
| 65860.W0545 | Left | 45 | 165 | M45x3* | 60.0 | 100 | 102 | 7.5 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 165 d2 M45x3* d3 60.0 l2 100 d4 102 a1
° 7.5 | |||||||||||||||||||||||||||
| 65860.W0546 | Left | 45 | 163 | M42x3* | 60.0 | 98 | 102 | 7.5 | |||||||||||||||||||
£ 467.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 45 l1 163 d2 M42x3* d3 60.0 l2 98 d4 102 a1
° 7.5 | |||||||||||||||||||||||||||
| 65860.W0550 | Left | 50 | 195 | M52x3,0* | 66.0 | 120 | 112 | 6.5 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 195 d2 M52x3,0* d3 66.0 l2 120 d4 112 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0551 | Left | 50 | 185 | M45x3,0* | 66.0 | 110 | 112 | 6.5 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 50 l1 185 d2 M45x3,0* d3 66.0 l2 110 d4 112 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0560 | Left | 60 | 225 | M60x4,0* | 80.0 | 140 | 135 | 6.5 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 225 d2 M60x4,0* d3 80.0 l2 140 d4 135 a1
° 6.5 | |||||||||||||||||||||||||||
| 65860.W0561 | Left | 60 | 210 | M52x3,0* | 80.0 | 125 | 135 | 6.5 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Thread hand Left d1 60 l1 210 d2 M52x3,0* d3 80.0 l2 125 d4 135 a1
° 6.5 | |||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | a2 ° | l3 | w1 | w2 | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
| 65860.W0006 | 14 | 6.5 | 11 | 6 | 4 | 2.5 | 6.4 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 14 a2
° 6.5 l3 11 w1 6 w2 4 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 6.4 | ||||||||||||||||||||||||||
| 65860.W0008 | 24 | 8.0 | 12 | 8 | 5 | 4.2 | 11.0 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 24 a2
° 8.0 l3 12 w1 8 w2 5 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 11.0 | ||||||||||||||||||||||||||
| 65860.W0010 | 41 | 6.0 | 15 | 9 | 6 | 6.4 | 16.8 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 41 a2
° 6.0 l3 15 w1 9 w2 6 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 16.8 | ||||||||||||||||||||||||||
| 65860.W0012 | 67 | 5.0 | 15 | 10 | 7 | 9.2 | 23.0 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 67 a2
° 5.0 l3 15 w1 10 w2 7 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 23.0 | ||||||||||||||||||||||||||
| 65860.W0015 | 110 | 4.5 | 18 | 12 | 9 | 13.4 | 39.6 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 110 a2
° 4.5 l3 18 w1 12 w2 9 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 39.6 | ||||||||||||||||||||||||||
| 65860.W0017 | 163 | 5.5 | 23 | 14 | 10 | 19.2 | 54.1 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Weight
g 163 a2
° 5.5 l3 23 w1 14 w2 10 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 54.1 | ||||||||||||||||||||||||||
| 65860.W0020 | 270 | 4.5 | 25 | 16 | 12 | 25.2 | 76.7 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 270 a2
° 4.5 l3 25 w1 16 w2 12 Dyn. load C
max.
kN 25.2 Static load C0
max.
kN 76.7 | ||||||||||||||||||||||||||
| 65860.W0025 | 508 | 3.5 | 32 | 20 | 16 | 42.4 | 119.1 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 508 a2
° 3.5 l3 32 w1 20 w2 16 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 119.1 | ||||||||||||||||||||||||||
| 65860.W0030 | 785 | 3.0 | 35 | 22 | 18 | 54.0 | 141.8 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 785 a2
° 3.0 l3 35 w1 22 w2 18 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 141.8 | ||||||||||||||||||||||||||
| 65860.W0035 | 1330 | 3.5 | 38 | 25 | 20 | 70.4 | 180.8 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1330 a2
° 3.5 l3 38 w1 25 w2 20 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 180.8 | ||||||||||||||||||||||||||
| 65860.W0040 | 1890 | 3.5 | 42 | 28 | 22 | 86.0 | 222.6 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1890 a2
° 3.5 l3 42 w1 28 w2 22 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||
| 65860.W0041 | 1785 | 3.5 | 42 | 28 | 22 | 86.0 | 222.6 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1785 a2
° 3.5 l3 42 w1 28 w2 22 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||
| 65860.W0045 | 2620 | 4.0 | 50 | 32 | 25 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2620 a2
° 4.0 l3 50 w1 32 w2 25 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||
| 65860.W0046 | 2430 | 4.0 | 50 | 32 | 25 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2430 a2
° 4.0 l3 50 w1 32 w2 25 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||
| 65860.W0050 | 3865 | 3.0 | 60 | 35 | 28 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3865 a2
° 3.0 l3 60 w1 35 w2 28 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||
| 65860.W0051 | 3225 | 3.0 | 60 | 35 | 28 | 132.0 | 339.2 | |||||||||||||||||||
£ 550.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3225 a2
° 3.0 l3 60 w1 35 w2 28 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||
| 65860.W0060 | 6400 | 3.5 | 70 | 44 | 36 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 6400 a2
° 3.5 l3 70 w1 44 w2 36 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||
| 65860.W0061 | 5430 | 3.5 | 70 | 44 | 36 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5430 a2
° 3.5 l3 70 w1 44 w2 36 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||
| 65860.W0506 | 14 | 6.5 | 11 | 6 | 4 | 2.5 | 6.4 | |||||||||||||||||||
£ 20.56 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Weight
g 14 a2
° 6.5 l3 11 w1 6 w2 4 Dyn. load C
max.
kN 2.5 Static load C0
max.
kN 6.4 | ||||||||||||||||||||||||||
| 65860.W0508 | 24 | 8.0 | 12 | 8 | 5 | 4.2 | 11.0 | |||||||||||||||||||
£ 22.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 24 a2
° 8.0 l3 12 w1 8 w2 5 Dyn. load C
max.
kN 4.2 Static load C0
max.
kN 11.0 | ||||||||||||||||||||||||||
| 65860.W0510 | 41 | 6.0 | 15 | 9 | 6 | 6.4 | 16.8 | |||||||||||||||||||
£ 27.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 41 a2
° 6.0 l3 15 w1 9 w2 6 Dyn. load C
max.
kN 6.4 Static load C0
max.
kN 16.8 | ||||||||||||||||||||||||||
| 65860.W0512 | 67 | 5.0 | 15 | 10 | 7 | 9.2 | 23.0 | |||||||||||||||||||
£ 30.19 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
g 67 a2
° 5.0 l3 15 w1 10 w2 7 Dyn. load C
max.
kN 9.2 Static load C0
max.
kN 23.0 | ||||||||||||||||||||||||||
| 65860.W0515 | 110 | 4.5 | 18 | 12 | 9 | 13.4 | 39.6 | |||||||||||||||||||
£ 46.19 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Weight
g 110 a2
° 4.5 l3 18 w1 12 w2 9 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 39.6 | ||||||||||||||||||||||||||
| 65860.W0517 | 163 | 5.5 | 23 | 14 | 10 | 19.2 | 54.1 | |||||||||||||||||||
£ 54.41 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 163 a2
° 5.5 l3 23 w1 14 w2 10 Dyn. load C
max.
kN 19.2 Static load C0
max.
kN 54.1 | ||||||||||||||||||||||||||
| 65860.W0520 | 270 | 4.5 | 25 | 16 | 12 | 25.2 | 76.7 | |||||||||||||||||||
£ 65.54 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Weight
g 270 a2
° 4.5 l3 25 w1 16 w2 12 Dyn. load C
max.
kN 25.2 Static load C0
max.
kN 76.7 | ||||||||||||||||||||||||||
| 65860.W0525 | 508 | 3.5 | 32 | 20 | 16 | 42.4 | 119.1 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
g 508 a2
° 3.5 l3 32 w1 20 w2 16 Dyn. load C
max.
kN 42.4 Static load C0
max.
kN 119.1 | ||||||||||||||||||||||||||
| 65860.W0530 | 785 | 3.0 | 35 | 22 | 18 | 54.0 | 141.8 | |||||||||||||||||||
£ 129.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 785 a2
° 3.0 l3 35 w1 22 w2 18 Dyn. load C
max.
kN 54.0 Static load C0
max.
kN 141.8 | ||||||||||||||||||||||||||
| 65860.W0535 | 1330 | 3.5 | 38 | 25 | 20 | 70.4 | 180.8 | |||||||||||||||||||
£ 206.26 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
g 1330 a2
° 3.5 l3 38 w1 25 w2 20 Dyn. load C
max.
kN 70.4 Static load C0
max.
kN 180.8 | ||||||||||||||||||||||||||
| 65860.W0540 | 1890 | 3.5 | 42 | 28 | 22 | 86.0 | 222.6 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1890 a2
° 3.5 l3 42 w1 28 w2 22 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||
| 65860.W0541 | 1785 | 3.5 | 42 | 28 | 22 | 86.0 | 222.6 | |||||||||||||||||||
£ 394.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1785 a2
° 3.5 l3 42 w1 28 w2 22 Dyn. load C
max.
kN 86.0 Static load C0
max.
kN 222.6 | ||||||||||||||||||||||||||
| 65860.W0545 | 2620 | 4.0 | 50 | 32 | 25 | 107.0 | 276.2 | |||||||||||||||||||
£ 509.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2620 a2
° 4.0 l3 50 w1 32 w2 25 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||
| 65860.W0546 | 2430 | 4.0 | 50 | 32 | 25 | 107.0 | 276.2 | |||||||||||||||||||
£ 467.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 2430 a2
° 4.0 l3 50 w1 32 w2 25 Dyn. load C
max.
kN 107.0 Static load C0
max.
kN 276.2 | ||||||||||||||||||||||||||
| 65860.W0550 | 3865 | 3.0 | 60 | 35 | 28 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3865 a2
° 3.0 l3 60 w1 35 w2 28 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||
| 65860.W0551 | 3225 | 3.0 | 60 | 35 | 28 | 132.0 | 339.2 | |||||||||||||||||||
£ 600.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 3225 a2
° 3.0 l3 60 w1 35 w2 28 Dyn. load C
max.
kN 132.0 Static load C0
max.
kN 339.2 | ||||||||||||||||||||||||||
| 65860.W0560 | 6400 | 3.5 | 70 | 44 | 36 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 6400 a2
° 3.5 l3 70 w1 44 w2 36 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||
| 65860.W0561 | 5430 | 3.5 | 70 | 44 | 36 | 208.0 | 532.1 | |||||||||||||||||||
£ 986.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 5430 a2
° 3.5 l3 70 w1 44 w2 36 Dyn. load C
max.
kN 208.0 Static load C0
max.
kN 532.1 | ||||||||||||||||||||||||||
Housing - forged steel, tempered, rolled thread, surface galvanized.
Joint ball - ball bearing steel, hardened and ground, surface superfinished and chromium plated.
Race - nylon/teflon/glass compound.
Maintenance free, sizes according to DIN ISO 12240-4, series E, for tolerances technical pages.
Standard thread is right hand thread.
*Denotes fine pitch thread.