Units | Price/unit after discount | Applied Discount |
1 | £ 32.95 | 0% |
5 | £ 31.30 | 5% |
10 | £ 29.66 | 10% |
20 | £ 28.01 | 15% |
50 | £ 24.71 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 32.95 | 0% |
5 | £ 31.30 | 5% |
10 | £ 29.66 | 10% |
20 | £ 28.01 | 15% |
50 | £ 24.71 | 25% |
Inner part: steel, blackened. Outer part: steel, galvanised. Nut: steel, nickel-plated.
Ta = tightening torque of nut.
M = transferable torque.
Fa = transferable thrust load.
pw = surface pressure of shaft.
pn = surface pressure of hub.
The rotational accuracy is 0,03mm.
Please refer to technical pages for mounting instructions.
These self-centering and non-floating tapered shaft hubs are used to easily and effectively achieve shaft/hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc.
For special fork wrench see part 38420.W0814- .W0865.