Price & Availability | Article | Finish | d1 | d2 | l1 | l2 | A/F | M max. Nm | pn max. N/mm² | pw max. N/mm² | Ta max. Nm | Fa max. kN | Weight g | ||||||||||||||||||
38400.W0005 | Without Lock Nut | 5 | 14 | 19 | 15 | 14 | 10.1 | 96 | 264 | 9.9 | 4.0 | 20 | |||||||||||||||||||
£ 27.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 5 d2 14 l1 19 l2 15 A/F 14 M
max.
Nm 10.1 pn
max.
N/mm² 96 pw
max.
N/mm² 264 Ta
max.
Nm 9.9 Fa
max.
kN 4.0 Weight
g 20 | |||||||||||||||||||||||||||||||
38400.W0006 | Without Lock Nut | 6 | 14 | 19 | 15 | 14 | 12.1 | 96 | 220 | 9.9 | 4.0 | 19 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Finish Without Lock Nut d1 6 d2 14 l1 19 l2 15 A/F 14 M
max.
Nm 12.1 pn
max.
N/mm² 96 pw
max.
N/mm² 220 Ta
max.
Nm 9.9 Fa
max.
kN 4.0 Weight
g 19 | |||||||||||||||||||||||||||||||
38400.W0008 | Without Lock Nut | 8 | 16 | 22 | 17 | 16 | 23.4 | 91 | 179 | 16.9 | 5.8 | 26 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Finish Without Lock Nut d1 8 d2 16 l1 22 l2 17 A/F 16 M
max.
Nm 23.4 pn
max.
N/mm² 91 pw
max.
N/mm² 179 Ta
max.
Nm 16.9 Fa
max.
kN 5.8 Weight
g 26 | |||||||||||||||||||||||||||||||
38400.W0009 | Without Lock Nut | 9 | 20 | 24 | 19 | 22 | 43.7 | 115 | 245 | 34.9 | 9.7 | 47 | |||||||||||||||||||
£ 29.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 9 d2 20 l1 24 l2 19 A/F 22 M
max.
Nm 43.7 pn
max.
N/mm² 115 pw
max.
N/mm² 245 Ta
max.
Nm 34.9 Fa
max.
kN 9.7 Weight
g 47 | |||||||||||||||||||||||||||||||
38400.W0010 | Without Lock Nut | 10 | 20 | 24 | 19 | 22 | 48.6 | 115 | 221 | 34.9 | 9.7 | 46 | |||||||||||||||||||
£ 30.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 10 d2 20 l1 24 l2 19 A/F 22 M
max.
Nm 48.6 pn
max.
N/mm² 115 pw
max.
N/mm² 221 Ta
max.
Nm 34.9 Fa
max.
kN 9.7 Weight
g 46 | |||||||||||||||||||||||||||||||
38400.W0011 | Without Lock Nut | 11 | 22 | 24 | 19 | 22 | 59.9 | 117 | 225 | 43.8 | 10.9 | 51 | |||||||||||||||||||
£ 32.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 11 d2 22 l1 24 l2 19 A/F 22 M
max.
Nm 59.9 pn
max.
N/mm² 117 pw
max.
N/mm² 225 Ta
max.
Nm 43.8 Fa
max.
kN 10.9 Weight
g 51 | |||||||||||||||||||||||||||||||
38400.W0012 | Without Lock Nut | 12 | 22 | 24 | 19 | 22 | 65.3 | 117 | 206 | 43.8 | 10.9 | 49 | |||||||||||||||||||
£ 32.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 12 d2 22 l1 24 l2 19 A/F 22 M
max.
Nm 65.3 pn
max.
N/mm² 117 pw
max.
N/mm² 206 Ta
max.
Nm 43.8 Fa
max.
kN 10.9 Weight
g 49 | |||||||||||||||||||||||||||||||
38400.W0014 | Without Lock Nut | 14 | 26 | 28 | 22 | 27 | 93.0 | 99 | 178 | 65.0 | 13.3 | 83 | |||||||||||||||||||
£ 35.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 14 d2 26 l1 28 l2 22 A/F 27 M
max.
Nm 93.0 pn
max.
N/mm² 99 pw
max.
N/mm² 178 Ta
max.
Nm 65.0 Fa
max.
kN 13.3 Weight
g 83 | |||||||||||||||||||||||||||||||
38400.W0015 | Without Lock Nut | 15 | 26 | 28 | 22 | 27 | 99.0 | 99 | 166 | 65.0 | 13.3 | 78 | |||||||||||||||||||
£ 35.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 15 d2 26 l1 28 l2 22 A/F 27 M
max.
Nm 99.0 pn
max.
N/mm² 99 pw
max.
N/mm² 166 Ta
max.
Nm 65.0 Fa
max.
kN 13.3 Weight
g 78 | |||||||||||||||||||||||||||||||
38400.W0016 | Without Lock Nut | 16 | 26 | 28 | 22 | 27 | 106.0 | 99 | 156 | 65.0 | 13.3 | 73 | |||||||||||||||||||
£ 35.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 16 d2 26 l1 28 l2 22 A/F 27 M
max.
Nm 106.0 pn
max.
N/mm² 99 pw
max.
N/mm² 156 Ta
max.
Nm 65.0 Fa
max.
kN 13.3 Weight
g 73 | |||||||||||||||||||||||||||||||
38400.W0018 | Without Lock Nut | 18 | 35 | 36 | 27 | 36 | 223.0 | 125 | 224 | 161.0 | 24.8 | 201 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Finish Without Lock Nut d1 18 d2 35 l1 36 l2 27 A/F 36 M
max.
Nm 223.0 pn
max.
N/mm² 125 pw
max.
N/mm² 224 Ta
max.
Nm 161.0 Fa
max.
kN 24.8 Weight
g 201 | |||||||||||||||||||||||||||||||
38400.W0019 | Without Lock Nut | 19 | 35 | 36 | 27 | 36 | 235.0 | 125 | 212 | 161.0 | 24.8 | 189 | |||||||||||||||||||
£ 38.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 19 d2 35 l1 36 l2 27 A/F 36 M
max.
Nm 235.0 pn
max.
N/mm² 125 pw
max.
N/mm² 212 Ta
max.
Nm 161.0 Fa
max.
kN 24.8 Weight
g 189 | |||||||||||||||||||||||||||||||
38400.W0020 | Without Lock Nut | 20 | 35 | 36 | 27 | 36 | 248.0 | 125 | 201 | 161.0 | 24.8 | 186 | |||||||||||||||||||
£ 39.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 20 d2 35 l1 36 l2 27 A/F 36 M
max.
Nm 248.0 pn
max.
N/mm² 125 pw
max.
N/mm² 201 Ta
max.
Nm 161.0 Fa
max.
kN 24.8 Weight
g 186 | |||||||||||||||||||||||||||||||
38400.W0022 | Without Lock Nut | 22 | 42 | 41 | 30 | 46 | 349.0 | 110 | 197 | 250.0 | 31.8 | 346 | |||||||||||||||||||
£ 43.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 22 d2 42 l1 41 l2 30 A/F 46 M
max.
Nm 349.0 pn
max.
N/mm² 110 pw
max.
N/mm² 197 Ta
max.
Nm 250.0 Fa
max.
kN 31.8 Weight
g 346 | |||||||||||||||||||||||||||||||
38400.W0024 | Without Lock Nut | 24 | 42 | 41 | 30 | 46 | 381.0 | 110 | 180 | 250.0 | 31.8 | 326 | |||||||||||||||||||
£ 43.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 24 d2 42 l1 41 l2 30 A/F 46 M
max.
Nm 381.0 pn
max.
N/mm² 110 pw
max.
N/mm² 180 Ta
max.
Nm 250.0 Fa
max.
kN 31.8 Weight
g 326 | |||||||||||||||||||||||||||||||
38400.W0025 | Without Lock Nut | 25 | 42 | 41 | 30 | 46 | 397.0 | 110 | 173 | 250.0 | 31.8 | 315 | |||||||||||||||||||
£ 43.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 25 d2 42 l1 41 l2 30 A/F 46 M
max.
Nm 397.0 pn
max.
N/mm² 110 pw
max.
N/mm² 173 Ta
max.
Nm 250.0 Fa
max.
kN 31.8 Weight
g 315 | |||||||||||||||||||||||||||||||
38400.W0028 | Without Lock Nut | 28 | 47 | 44 | 33 | 50 | 565.0 | 110 | 174 | 355.0 | 40.4 | 403 | |||||||||||||||||||
£ 49.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 28 d2 47 l1 44 l2 33 A/F 50 M
max.
Nm 565.0 pn
max.
N/mm² 110 pw
max.
N/mm² 174 Ta
max.
Nm 355.0 Fa
max.
kN 40.4 Weight
g 403 | |||||||||||||||||||||||||||||||
38400.W0030 | Without Lock Nut | 30 | 47 | 44 | 33 | 50 | 605.0 | 110 | 162 | 355.0 | 40.4 | 378 | |||||||||||||||||||
£ 50.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 30 d2 47 l1 44 l2 33 A/F 50 M
max.
Nm 605.0 pn
max.
N/mm² 110 pw
max.
N/mm² 162 Ta
max.
Nm 355.0 Fa
max.
kN 40.4 Weight
g 378 | |||||||||||||||||||||||||||||||
38400.W0032 | Without Lock Nut | 32 | 55 | 51 | 38 | 55 | 764.0 | 102 | 166 | 490.0 | 47.8 | 632 | |||||||||||||||||||
£ 60.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 32 d2 55 l1 51 l2 38 A/F 55 M
max.
Nm 764.0 pn
max.
N/mm² 102 pw
max.
N/mm² 166 Ta
max.
Nm 490.0 Fa
max.
kN 47.8 Weight
g 632 | |||||||||||||||||||||||||||||||
38400.W0035 | Without Lock Nut | 35 | 55 | 51 | 38 | 55 | 836.0 | 102 | 151 | 490.0 | 47.8 | 571 | |||||||||||||||||||
£ 60.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 35 d2 55 l1 51 l2 38 A/F 55 M
max.
Nm 836.0 pn
max.
N/mm² 102 pw
max.
N/mm² 151 Ta
max.
Nm 490.0 Fa
max.
kN 47.8 Weight
g 571 | |||||||||||||||||||||||||||||||
38400.W0038 | Without Lock Nut | 38 | 62 | 58 | 43 | 65 | 1179.0 | 111 | 159 | 720.0 | 62.1 | 897 | |||||||||||||||||||
£ 78.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 38 d2 62 l1 58 l2 43 A/F 65 M
max.
Nm 1179.0 pn
max.
N/mm² 111 pw
max.
N/mm² 159 Ta
max.
Nm 720.0 Fa
max.
kN 62.1 Weight
g 897 | |||||||||||||||||||||||||||||||
38400.W0040 | Without Lock Nut | 40 | 62 | 58 | 43 | 65 | 1241.0 | 111 | 151 | 720.0 | 62.1 | 842 | |||||||||||||||||||
£ 82.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Without Lock Nut d1 40 d2 62 l1 58 l2 43 A/F 65 M
max.
Nm 1241.0 pn
max.
N/mm² 111 pw
max.
N/mm² 151 Ta
max.
Nm 720.0 Fa
max.
kN 62.1 Weight
g 842 |
Inner part: steel, blackened. Outer part: steel, galvanised. Nut: steel, nickel-plated.
Ta = tightening torque of nut.
M = transferable torque.
Fa = transferable thrust load.
pw = surface pressure of shaft.
pn = surface pressure of hub.
The rotational accuracy is 0,03mm.
Please refer to technical pages for mounting instructions.
These self-centering and non-floating tapered shaft hubs are used to easily and effectively achieve shaft/hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc.
For special fork wrench see part 38420.W0814- .W0865.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com